Reference: 33350-110
Catalogue: Ventilacion
EAN: 8421776158726
Tariff Item: 8414510090
MERCADO GLOBAL: No
MERCADO 110: Si
ERP applies?: 0
Fixing: Ceiling
Serie: 11
Body material: Steel
Blade material: Plywood
Body finish: White
IP: 20
Type: I
Hertz: 50/60Hz
Voltage: 100V-120V
Total height: 370
Length: 1320
Depth: 1320
Total diameter: 1320
Canopy diameter: 130
Engine type: AC
No of blades: 4
PALAS REVERSIBLES: 1
Number of speeds: 3
W: 15-30-56
RPM: 100-150-205
Additional rods included in the box: No
Individual box height: 290
Individual box width: 310
Length individual box: 590
Volume Box Ind. Trawl: 0.053041
Gross weight of box Ind. Trawl: 7
PCS/PALLET: 16
Net weight consolidated item: 7,00