Publish your products
MINI ETERFAN M Ventilador transparent DC
MINI ETERFAN M Ventilador transparent DC

    MINI ETERFAN M Ventilador transparent DC

    MINI ETERFAN is the reduced version of the ETERFAN model, a design fan by Faro Design Team designed to meet the needs of different rooms. This ceiling fan is ideal for ventilating spaces from 13m² to 17.6m2. It incorporates a DC motor with low consumption, made of metal and transparent glass with transparent PC blades. It is activated using a remote control, included. It has 6 speeds that can be regulated. This fan has a reverse summer-winter function, and can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 145.66 m3 min / 5144 CFM. UL certified product, to meet the strictest safety and performance standards required in the US market.
    Specification
    • Reference: 33382UL

      Catalogue: Ventilacion

      EAN: 8421776097193

      Tariff Item: 8414510090

      MERCADO GLOBAL: No

      MERCADO 110: Si

      ERP applies?: 0

      Fixing: Ceiling

      Serie: 3202

      Body material: Steel

      Blade material: ABS

      Body finish: Chrome

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-120V

      Total height: 640

      Length: 1280

      Depth: 1280

      Total diameter: 1280

      Canopy diameter: 130

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 4-6-9-13-22-32

      RPM: 51-77-103-129-155-185

      Additional rods included in the box: No

      Individual box height: 265

      Individual box width: 410

      Length individual box: 750

      Volume Box Ind. Trawl: 0.081488

      Gross weight of box Ind. Trawl: 6.7

      PCS/PALLET: 12

      Net weight consolidated item: 5,20

    Technical specification
    • Unique ref.33382UL_-_MINI-ETERFAN-M-Ventilador-transparent-DC
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)520
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit