Publish your products
JUST FAN S Black/wood fan 81cm

JUST FAN S Black/wood fan 81cm

Small version of JUST FAN. It is the essence of an industrial and modern style fan. A stylized metal skeleton that presents a ground-breaking and impressive design. This black contemporary ceiling fan is perfect for rooms smaller than 13 m². It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 48.84 m3 min / 1724 CFM. Control your fan with the WiZ app. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34150-02, which must be purchased separately.
Specification
  • Reference: 33425WP-110

    Catalogue: Ventilacion

    EAN: 8421776347267

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3388

    Body material: Steel

    Blade material: ABS

    Body finish: Black

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total height: 390

    Total diameter: 810

    Canopy diameter: 130

    Engine type: DC

    Number of speeds: 6

    W: 4-6-9-13-22-32

    RPM: 51-77-103-129-155-185

    Additional rods included in the box: Yes

Technical specification
  • Unique ref.33425WP-110_-_JUST-FAN-S-Black-wood-fan-81cm
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit