Reference: 33489K
Catalogue: Ventilacion
EAN: 8421776167261
Tariff Item: 8414900090
Clase ETIM - ETIM 9.0: EC011606
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1101422
Serie: 3335
Body material: Steel+ABS
Body finish: Grey
Light Source Energy Class: F
Light Source Code: L00149
IP: 44
Type: II
Power max (W): 16W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 900lm
Voltage: 220V-240V
Colour temperature (K): 3000K
CRI: >80
Total height: 40
Total diameter: 200
Additional rods included in the box: No
Individual box height: 60
Individual box width: 215
Length individual box: 215
Volume Box Ind. Trawl: 0.002774
Gross weight of box Ind. Trawl: 0.8
PCS/PALLET: 0
Net weight consolidated item: 0.6