Publish your products
Light kit brown for PEMBA

Light kit brown for PEMBA

Brown light complement for the PEMBA ceiling fan.
Specification
  • Reference: 33492K

    Catalogue: Ventilacion

    EAN: 8421776167223

    Tariff Item: 841490009

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Serie: 3347

    Body material: Steel+ABS

    Body finish: Dark Brown

    Light Source Energy Class: F

    IP: 20

    Type: II

    Power max (W): 15W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 800lm

    Voltage: 220V-240V

    Colour temperature (K): 3000K

    CRI: >95

    Total height: 40

    Total diameter: 180

    Additional rods included in the box: No

    Individual box height: 160

    Individual box width: 160

    Length individual box: 55

    Volume Box Ind. Trawl: 0.001408

    Gross weight of box Ind. Trawl: 0.28

    PCS/PALLET: 0

    Net weight consolidated item: 0.238

Technical specification
  • Unique ref.33492K_-_Light-kit-brown-for-PEMBA
  • Product familyFan
  • Product groupLIGHT KIT
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryABS
  • Weight Net (Kg)0.238
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit