Reference: 33507
Catalogue: Ventilacion
EAN: 8421776144682
Tariff Item: 8414510090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Ceiling
Series: 3364
Blade material: Wood
IP: 20
Hertz: 50Hz
Voltage: 220V-240V
Total height: 272
Length: 1430
Depth: 1430
Total diameter: 1430
Canopy diameter: 190
Related accessory: 33928
Engine type: AC
No of blades: 2
PALAS REVERSIBLES: 0
Number of speeds: 3
W: 16-27-44
RPM: 84-114-143
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 315
Individual box width (MM): 215
Length individual box (MM): 770
Volume Box Ind. Trawl: 0.052148
Gross weight of box Ind. Trawl: 5.2
PCS: 20
Net weight consolidated item: 4.264