Publish your products
FEROE S White fan

FEROE S White fan

White ceiling fan with classic but renewed lines, ideal for ventilating spaces of up to 13m2. Motor made of steel, MDF blades finished in reversible white/maple and opal glass diffuser. It is activated using a remote control, included. FEROE has 3 adjustable speeds. This fan can be installed on sloped ceilings. Air flow: 64.16 m3 min / 2265.7 CFM.
Specification
  • Reference: 33600

    Catalogue: Ventilacion

    EAN: 8421776079571

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 3360

    Diffusor material: Glass

    Blade material: MDF

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 8W

    Hertz: 50Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 2

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17461

    Voltage: 220V-240V

    Total height: 320

    Length: 1070

    Depth: 1070

    Total diameter: 1070

    Canopy diameter: 130

    Ceiling/light kit diameter: 200

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 10-21-41

    RPM: 80-145-180

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 210

    Individual box width (MM): 255

    Length individual box (MM): 505

    Volume Box Ind. Trawl: 0.027043

    Gross weight of box Ind. Trawl: 5.5

    PCS: 30

    Net weight consolidated item: 4.4

Technical specification
  • Unique ref.33600_-_FEROE-S-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)4.4
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit