Publish your products
MINI MALLORCA S Brown fan

MINI MALLORCA S Brown fan

MINI MALLORCA is the reduced version of the MALLORCA fan, ideal for ventilating rooms up to 13m2. Motor made of steel, MDF wooden blades finished in reversible dark brown/reddish cherry. It is activated using a remote control, included. It has 3 adjustable speeds with a consumption of 10-21-41W and 80-145-180 revolutions per minute depending on speed. MINI MALLORCA is a ceiling fan designed to meet the needs of different rooms. Suitable for sloped roof
Specification
  • Reference: 33605-110

    Catalogue: Ventilacion

    EAN: 8421776158443

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3365

    Body material: Steel

    Blade material: Plywood

    Body finish: Brown

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-120V

    Total height: 370

    Length: 1060

    Depth: 1060

    Total diameter: 1060

    Canopy diameter: 130

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 14.5-21.3-35.5

    RPM: 123-159-208

    Additional rods included in the box: No

    Individual box height: 210

    Individual box width: 255

    Length individual box: 505

    Volume Box Ind. Trawl: 0.027043

    Gross weight of box Ind. Trawl: 5

    PCS/PALLET: 30

    Net weight consolidated item: 4,50

Technical specification
  • Unique ref.33605-110_-_MINI-MALLORCA-S-Brown-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)450
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit