Publish your products
ICARIA L Aluminium fan

ICARIA L Aluminium fan

Ceiling fan with light with modern lines ideal for rooms up to 17m2. Motor made of steel, plywood blades and opal glass diffuser. The finish of the blades is grey/maple and they are reversible. It is activated using a remote control, included. It has 3 adjustable speeds. This fan has a reverse function. Air flow: 155.62 m3 min / 5496 CFM. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33701-110

    Catalogue: Ventilacion

    EAN: 8421776158566

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3300

    Body material: Steel

    Blade material: Plywood

    Body finish: Satin Nickel

    IP: 20

    Type: I

    Power max (W): 30

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17463

    Voltage: 100V-120V

    Total height: 415

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 150

    Ceiling/light kit diameter: 270

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    Additional rods included in the box: No

    Individual box height: 305

    Individual box width: 320

    Length individual box: 625

    Volume Box Ind. Trawl: 0.061

    Gross weight of box Ind. Trawl: 8

    PCS/PALLET: 16

    Net weight consolidated item: 8,00

Technical specification
  • Unique ref.33701-110_-_ICARIA-L-Aluminium-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)800
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit