Reference: 33751
Catalogue: Ventilacion
EAN: 8421776144644
Tariff Item: 8414510090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Ceiling
Series: 3381
Blade material: ABS
IP: 20
Hertz: 50Hz
Voltage: 220V-240V
Total height: 285
Length: 1320
Depth: 1320
Total diameter: 1320
Canopy diameter: 140
Related accessory: 33928
Engine type: AC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 3
W: 23-42-65
RPM: 90-120-155
Additional rods included in the box: Yes
Unit box per Master box: 1
Individual box height (MM): 305
Individual box width (MM): 280
Length individual box (MM): 695
Volume Box Ind. Trawl: 0.059353
PCS: 16
Net weight consolidated item: 5,30