Reference: 33806
Catalogue: Ventilacion
EAN: 8421776323612
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: No
Fixing: Ceiling
Serie: 3809
Body material: Steel
Blade material: Wood
Body finish: Matt Black
IP: 20
Type: I
Hertz: 50/60Hz
Voltage: 220V-240V
Total height: 243
Total diameter: 900
Canopy diameter: 132
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 5-7-11-16-22-30
RPM: 115-155-195-235-266-297
Additional rods included in the box: No
Individual box height: 195
Individual box width: 225
Length individual box: 640
Volume Box Ind. Trawl: 0.02808
Gross weight of box Ind. Trawl: 4.2
Net weight individual box (KG): 3
Net weight consolidated item: 4,20