Publish your products
HEYWOOD L White fan SMART
HEYWOOD L White fan SMART
HEYWOOD L White fan SMART

    HEYWOOD L White fan SMART

    HEYWOOD L is a ceiling fan designed by Faro Lab with an ultra-compact DC motor ideal for rooms larger than 17.6m2. The dark wood blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This dark brown fan has 6 speeds that can be regulated. Air flow: 153.35 m3 min / 5413.3 CFM. It is suitable for sloped roofs. It is a smart fan, which will allow you to control it with the WiZ application. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34150-33, which must be purchased separately.
    Specification
    • Reference: 33810WP

      Catalogue: Ventilacion

      EAN: 8421776326958

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3809

      Body material: Steel

      Blade material: Wood

      Body finish: White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Total height: 243

      Total diameter: 1320

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 4

      PALAS REVERSIBLES: 1

      Number of speeds: 6

      W: 4-5-7-13-22-32

      RPM: 58-75-94-124-152-173

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.038412

      Gross weight of box Ind. Trawl: 5.9

      Net weight consolidated item: 5,00

    Technical specification
    • Unique ref.33810WP_-_HEYWOOD-L-White-fan-SMART
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)500
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit