Publish your products
Light kit black for PUNT

Light kit black for PUNT

Black light accessory for the PUNT ceiling fan. Its lighting source is 18W LED included.
Specification
  • Reference: 33815L

    Catalogue: Ventilacion

    EAN: 8421776351431

    Tariff Item: 8414900090

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: 0

    Serie: 33814

    Light Source Energy Class: E

    Power max (W): 18

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 723

    Adjustable K range: 3000 - 4200 - 6500K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: >80

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.057494

    Gross weight of box Ind. Trawl: 0.66

    Net weight consolidated item: 0,56

Technical specification
  • Unique ref.33815L_-_Light-kit-black-for-PUNT
  • Product familyFan
  • Product groupLIGHT KIT
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Weight Net (Kg)56
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit