Publish your products
MINI PUNT S LED White fan with DC motor

MINI PUNT S LED White fan with DC motor

MINI PUNT S is a ceiling fan that incorporates a white light kit with white blades, ideal for rooms smaller than 13 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption, has 6 speeds that can be regulated, a reverse summer-winter function and can be installed on inclined ceilings.
Specification
  • Reference: 33820-1TW

    Catalogue: Ventilacion

    EAN: 8421776357389

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1930296

    Fixing: Ceiling

    Serie: 3319

    Body material: Steel

    Blade material: ABS

    Body finish: Matt White

    Light Source Energy Class: F

    Light Source Code: L00331

    IP: 20

    Type: I

    Power max (W): 10

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 944lm

    Voltage: 220V-240V

    Adjustable K range: 2700 - 4000 - 6000K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: 85

    Sea Side Suitable: 0

    Total height: 263

    Total diameter: 900

    Canopy diameter: 130

    Ceiling/light kit diameter: 120

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 3-5-7-12-18-26

    RPM: 113-150-195-244-286-327

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 4.6

    Net weight consolidated item: 3.3

Technical specification
  • Unique ref.33820-1TW_-_MINI-PUNT-S-LED-White-fan-with-DC-motor
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)3.3
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit