Reference: 33828-1TW
Catalogue: Ventilacion
EAN: 8421776363786
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: Yes
ERP registration number: 1074527
Fixing: Ceiling
Serie: 33814
Body material: Steel
Blade material: ABS
Body finish: Matt White
Light Source Energy Class: E
Light Source Code: L00084
IP: 20
Type: I
Power max (W): 18
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 723lm
Voltage: 220V-240V
Adjustable K range: 3000 - 4200 - 6500K
TEMPERATURA DE COLOR REGULABLE (K): 1
CRI: >80
Sea Side Suitable: 0
Total height: 230
Total diameter: 1300
Canopy diameter: 120
Ceiling/light kit diameter: 148
Related accessory: 33974
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 5-7-9-13-19-28
RPM: 90-115-135-158-185-210
Additional rods included in the box: No