Publish your products
PUNT TUB M White fan with DC motor
PUNT TUB M White fan with DC motor

    PUNT TUB M White fan with DC motor

    PUNT TUB is a white ceiling fan with white blades for rooms from 13 m² to 17.6 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. PUNT TUB has a reverse function, and can be used in the coldest winter months, optimizing the efficiency of your heating.
    Specification
    • Reference: 33828

      Catalogue: Ventilacion

      EAN: 8421776363748

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 33814

      Body material: Steel

      Blade material: ABS

      Body finish: Matt White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Sea Side Suitable: 0

      Total height: 207

      Total diameter: 1300

      Canopy diameter: 120

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 5-7-9-13-19-28

      RPM: 90-115-135-158-185-210

      Additional rods included in the box: No

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 5,00

    Technical specification
    • Unique ref.33828_-_PUNT-TUB-M-White-fan-with-DC-motor
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)500
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit