Publish your products
TYPHOON M LED Brown/wood fan

TYPHOON M LED Brown/wood fan

TYPHOON M is a ceiling fan that incorporates a light kit and a brown DC motor with wooden blades designed by Jordi Busquets. It is ideal for ventilation of rooms from 13 m² to 17.6 m². This fan has IP44 so it is also suitable for outdoors. Its metal parts are treated with an anti-corrosion treatment. It is activated using a remote control, included. It has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings.
Specification
  • Reference: 34106-130

    Catalogue: Ventilacion

    EAN: 8421776358638

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1101422

    Fixing: Ceiling

    Serie: 3335

    Body material: Steel

    Blade material: ABS

    Body finish: Brown

    Light Source Energy Class: F

    Light Source Code: L00149

    IP: 44

    Type: I

    Power max (W): 19

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Lumens max: 900lm

    Voltage: 220V-240V

    Colour temperature (K): 3000K

    CRI: >80

    Sea Side Suitable: 0

    Total height: 390

    Total diameter: 1300

    Canopy diameter: 130

    Ceiling/light kit diameter: 170

    Related accessory: 33974

    Engine type: DC

    No of blades: 4

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 3-5-8-12-21-31

    RPM: 50-71-93-115-138-162

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.081125

    Gross weight of box Ind. Trawl: 7.6

    Net weight consolidated item: 6.232

Technical specification
  • Unique ref.34106-130_-_TYPHOON-M-LED-Brown-wood-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)6.232
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit