Publish your products
SFERA S White fan DC SMART

SFERA S White fan DC SMART

SFERA is a white ceiling fan with white blades ideal for rooms smaller than 13 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption, has 6 speeds that can be regulated, has a reverse function, and is suitable for inclined ceilings. It is a smart fan, remember that it is necessary to add the Smart receiver Ref. 34150-27, which must be purchased separately.
Specification
  • Reference: 34270WP-110

    Catalogue: Ventilacion

    EAN: 8421776352698

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3427

    Body material: Steel

    Blade material: ABS

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total diameter: 900

    Canopy diameter: 130

    Engine type: DC

    Additional rods included in the box: No

Technical specification
  • Unique ref.34270WP-110_-_SFERA-S-White-fan-DC-SMART
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation