Publish your products
MARINE M Brown ceiling fan IP44 SMART

MARINE M Brown ceiling fan IP44 SMART

MARINE is a brown ceiling fan ideal for ventilating rooms from 13 m² to 17.6 m². This fan has IP44 so it is also suitable for outdoors. Its metal parts are treated with an anti-corrosion treatment. It is activated using a remote control, included. This ceiling fan has a DC motor and has 6 speeds that can be regulated, has a reverse mode and can be installed on inclined ceilings. It is a smart fan, remember that it is necessary to add the Smart receiver Ref. 34150-29, which must be purchased separately.
Specification
  • Reference: 34275WP-110

    Catalogue: Ventilacion

    EAN: 8421776352926

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3428

    Body material: Steel

    Blade material: ABS

    Body finish: Brown

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total height: 245

    Total diameter: 1250

    Canopy diameter: 130

    Engine type: DC

    Number of speeds: 6

    W: 4-6.3-9.2-14.7-20.1-27.9

    RPM: 86-121-146-175-198-222

    Additional rods included in the box: No

Technical specification
  • Unique ref.34275WP-110_-_MARINE-M-Brown-ceiling-fan-IP44-SMART
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit