Publish your products
KLIM M White/light oak wood fan DC E27

KLIM M White/light oak wood fan DC E27

KLIM M is a white ceiling fan designed by Faro Lab with an ultra-compact DC motor ideal for ventilating rooms from 13 m² to 17.6 m². The light oak wood blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This ceiling fan with light has 6 adjustable speeds, reverse function and can be installed on inclined ceilings.
Specification
  • Reference: 34280-11L

    Catalogue: Ventilacion

    EAN: 8421776358485

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3429

    Body material: Steel

    Blade material: Wood

    Body finish: Matt White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17485

    Voltage: 220V-240V

    Sea Side Suitable: 0

    Total height: 408

    Total diameter: 1250

    Canopy diameter: 130

    Ceiling/light kit diameter: 170

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 5-7-11-17-24-35

    RPM: 90-119-144-170-192-220

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 5.225

    Net weight consolidated item: 3.8

Technical specification
  • Unique ref.34280-11L_-_KLIM-M-White-light-oak-wood-fan-DC-E27
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)3.8
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit