Publish your products
Light kit white for MINI PUNT CCT dimable

Light kit white for MINI PUNT CCT dimable

White light complement for the MINI PUNT ceiling fan. Its lighting source is dimmable 10W CCT LED included.
Specification
  • Reference: 3L017

    Catalogue: Ventilacion

    EAN: 8421776357228

    Tariff Item: 8539500000

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1930296

    Serie: 3319

    Light Source Energy Class: F

    Light Source Code: L00331

    Power max (W): 10

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 944

    Adjustable K range: 2700 - 4000 - 6000K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: 85

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.002394

    Gross weight of box Ind. Trawl: 0.55

    Net weight consolidated item: 0,40

Technical specification
  • Unique ref.3L017_-_Light-kit-white-for-MINI-PUNT-CCT-dimable
  • Product familyFan
  • Product groupLIGHT KIT
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)40
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit