Publish your products
Accessory brown downrod 800mm Ø26 marrón seaside universal

Accessory brown downrod 800mm Ø26 marrón seaside universal

This brown fan extension post has a length of 800mm, a diameter of Ø26 seaside universal
Specification
  • Reference: 3T082801

    Catalogue: Ventilacion

    EAN: 8421776366725

    Tariff Item: 8414900090

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 3400

    Body finish: Brown

    Length: 800

    Total diameter: 26

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.016287

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,37

Technical specification
  • Unique ref.3T082801_-_Accessory-brown-downrod-800mm-26-marron-seaside-universal
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-03
  • Edition number1
Related
  • Weight Net (Kg)37
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit