Publish your products
Accessory satin nickel downrod 900mm Ø21 for LANTAU DC LED

Accessory satin nickel downrod 900mm Ø21 for LANTAU DC LED

This satin nickel fan extension post has a length of 900mm, a diameter of Ø21 satin nickel and is designed as a complement to the LANTAU DC LED ceiling fan.
Specification
  • Reference: 3T091610

    Catalogue: Ventilacion

    EAN: 8421776366886

    Tariff Item: 8414900090

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 3400

    Body finish: Satin Nickel

    Length: 900

    Total diameter: 21

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,94

Technical specification
  • Unique ref.3T091610_-_Accessory-satin-nickel-downrod-900mm-21-for-LANTAU-DC-LED
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)94
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit