Reference: 40095
Catalogue: Iluminación
EAN: 8421776244610
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1133928
Fixing: Wall
Series: 40095
Diffusor material: Glass
Diffuser finish: Opal White
Light Source Energy Class: F
Light Source Code: L0180
IP: 44
Power max.(W): 4
Hertz: 50/60Hz
Light source: COB LED
Light source included: Yes
Lumens max: 300lm
Voltage: 100V-240V
Colour temperature: 2700K
Total height: 80
Length: 120
Depth: 120
Total diameter: 120
Canopy diameter: 90
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.00225
Gross weight of box Ind. Trawl: 0.47
PCS: 0
Net weight consolidated item: 0.35