Publish your products
NESO Track recessed 1 meter DALI white

NESO Track recessed 1 meter DALI white

Recessed track from the NESO series in white. NESO is a family of architectural range that you can create according to the needs of your project or business. It measures 1m. This track is intended for use with projectors with a DALI system.
Specification
  • Reference: 5020120101D

    Catalogue: Architectural

    EAN: 8421776252318

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC000101

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 5010

    Maximum driver info: 24V CV

    Voltage: 24V DC

    Total height: 76

    Length: 1000

    Depth: 39

    Assembly of linear systems: DE EMPOTRAR

    Additional rods included in the box: No

    Individual box height (MM): 125

    Individual box width (MM): 125

    Length individual box (MM): 1050

    Volume Box Ind. Trawl: 0.016406

    Gross weight of box Ind. Trawl: 2.766667

    PCS: 0

    Net weight consolidated item: 1,90

Technical specification
  • Unique ref.5020120101D_-_NESO-Track-recessed-1-meter-DALI-white
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)190
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit