Publish your products
NESO Accessory box for driver white

NESO Accessory box for driver white

White NESO technical family controller box.
Specification
  • Reference: 5020210001

    Catalogue: Architectural

    EAN: 8421776252356

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 5010

    IP: 20

    Hertz: 50/60Hz

    Maximum driver info: 24V CV

    Voltage: 100V-240V

    Total height: 76

    Length: 504

    Depth: 39

    Assembly of linear systems: DE SUPERFICIE

    Additional rods included in the box: No

    Individual box height (MM): 110

    Individual box width (MM): 70

    Length individual box (MM): 540

    Volume Box Ind. Trawl: 0.004158

    Gross weight of box Ind. Trawl: 10

    PCS: 0

    Net weight consolidated item: 1,00

Technical specification
  • Unique ref.5020210001_-_NESO-Accessory-box-for-driver-white
  • Product familyArchitectural
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)100
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit