Reference: 5020210002
Catalogue: Architectural
EAN: 8421776181946
Tariff Item: 9405990090
Clase ETIM - ETIM 9.0: EC002557
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Series: 5010
IP: 20
Hertz: 50/60Hz
Maximum driver info: 24V CV
Voltage: 100V-240V
Total height: 76
Length: 504
Depth: 39
Assembly of linear systems: DE SUPERFICIE
Accessories included in the box: Mechanical Connector Ref. 5020200102
Additional rods included in the box: No
Individual box height (MM): 110
Individual box width (MM): 70
Length individual box (MM): 540
Volume Box Ind. Trawl: 0.004158
Gross weight of box Ind. Trawl: 10
PCS: 300
Net weight consolidated item: 1,00