Reference: 52057
Catalogue: Iluminación
EAN: 8421776062085
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1035934
Fixing: Table
Series: 2555
Diffusor material: Glass
Diffuser finish: Translucent
Light Source Energy Class: G
Light Source Code: L00008
IP: 20
Power max.(W): 3
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 300lm
Voltage: 100V-240V
Colour temperature: 4000K
CRI: >80
MAC ADAM STEP: 5 SDCM
Opening degrees: 70°
Total height: 485
Length: 115
Depth: 220
Base diameter: 115
Additional rods included in the box: No
Unit box per Master box: 8
Individual box height (MM): 55
Individual box width (MM): 55
Length individual box (MM): 160
Volume Box Ind. Trawl: 0.000484
Gross weight of box Ind. Trawl: 1.523
PCS: 144
Net weight consolidated item: 1.333