Reference: 52061
Catalogue: Iluminación
EAN: 8421776082755
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1035934
Fixing: 1_56_7
Series: 2555
Light Source Energy Class: G
Light Source Code: L00008
IP: 20
Power max.(W): 3
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Maximum driver info: 300mA CC
Lumens max: 300lm
Voltage: 100V-240V
Colour temperature: 4000K
CRI: >80
MAC ADAM STEP: 5 SDCM
Opening degrees: 30°
Total height: 370
Length: 380
Depth: 380
Additional rods included in the box: No
Unit box per Master box: 24
Individual box height (MM): 170
Individual box width (MM): 80
Length individual box (MM): 190
Volume Box Ind. Trawl: 0.002584
Gross weight of box Ind. Trawl: 0.537
PCS: 288
Net weight consolidated item: 0.455