Reference: 52065
Catalogue: Iluminación
EAN: 8421776082731
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1037444
Fixing: Table
Series: 5206
Diffusor material: PMMA
Diffuser finish: Opal
Light Source Energy Class: D
Light Source Code: L00009
IP: 20
Power max.(W): 6
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 500lm
Voltage: 220V-240V
Colour temperature: 4000K
CRI: >80
MAC ADAM STEP: 5 SDCM
Total height: 420
Length: 175
Depth: 320
Base diameter: 175
Additional rods included in the box: No
Unit box per Master box: 8
Individual box height (MM): 250
Individual box width (MM): 195
Length individual box (MM): 195
Volume Box Ind. Trawl: 0.00975
Gross weight of box Ind. Trawl: 1,432
PCS: 96
Net weight consolidated item: 1,283