Reference: 57313
Catalogue: Iluminación
EAN: 8421776321915
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1043678
Fixing: Table
Serie: 5730
Body material: Aluminium+Steel
Body finish: Black
Light Source Energy Class: F
Light Source Code: L00015
IP: 20
Type: II
Power max (W): 6
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 410lm
Voltage: 100V-240V
Adjustable K range: 2700 - 4800K
TEMPERATURA DE COLOR REGULABLE (K): 1
CRI: >80
Total height: 860
Length: 140
Depth: 70
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.033
Gross weight of box Ind. Trawl: 6.5
PCS/PALLET: 32
Net weight consolidated item: 6