Publish your products
LIST Black spotlight

LIST Black spotlight

Industrial air lamp for interior lighting. Its structure and articulated design fits ideally in kitchens and dining rooms. This lamp will give spaces a modern and industrial touch, an ideal combination for interiors.
Specification
  • Reference: 60000

    Catalogue: Iluminación

    EAN: 8421776118584

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 6000

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 335

    Length: 130

    Depth: 155

    Base diameter: 130

    Additional rods included in the box: No

    Unit box per Master box: 8

    Individual box height (MM): 453

    Individual box width (MM): 170

    Length individual box (MM): 198

    Volume Box Ind. Trawl: 0.015248

    Gross weight of box Ind. Trawl: 0.9

    PCS: 48

    Net weight consolidated item: 0.765

Technical specification
  • Unique ref.60000_-_LIST-Black-spotlight
  • Product familyInterior
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.765
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit