Publish your products
NESO SLIM UNIK pendant 3000K black CASAMBI

NESO SLIM UNIK pendant 3000K black CASAMBI

NESO SLIM UNIK is a black luminaire from the NESO SLIM family with a color temperature of 3000K. It is integrated into the rail thanks to magnets. Diffuser made of opal glass. The CASAMBI system allows you to regulate the intensity of the light.
Specification
  • Reference: 6010903002W

    Catalogue: Architectural

    EAN: 8421776362444

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 50101

    Power max (W): 5W

    Lumens max: 237lm

    Opening degrees: 325°

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,50

Technical specification
  • Unique ref.6010903002W_-_NESO-SLIM-UNIK-pendant-3000K-black-CASAMBI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)50
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit