Publish your products
NESO SLIM Track pendant/surface 1 meter black

NESO SLIM Track pendant/surface 1 meter black

NESO SLIM series surface rail. NESO SLIM is a family of the architectural range that you can create according to the needs of your project or business. It measures 1m.
Specification
  • Reference: 6020110102

    Catalogue: Architectural

    EAN: 8421776362451

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000101

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 50101

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.028424

    Gross weight of box Ind. Trawl: 10.4

    Net weight consolidated item: 0,80

Technical specification
  • Unique ref.6020110102_-_NESO-SLIM-Track-pendant-surface-1-meter-black
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)80
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit