Reference: 62168
Catalogue: Iluminación
EAN: 8421776224339
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 6217
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17464
Voltage: 100V-240V
Total height: 75
Length: 90
Depth: 90
Total diameter: 60
Base diameter: 90
Additional rods included in the box: No
Unit box per Master box: 30
Individual box height (MM): 85
Individual box width (MM): 100
Length individual box (MM): 100
Volume Box Ind. Trawl: 0.00085
Gross weight of box Ind. Trawl: 0.27
PCS: 480
Net weight consolidated item: 0.25