Reference: 63290
Catalogue: Iluminación
EAN: 8421776084742
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC001744
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1068364
Fixing: Ceiling
Series: 6334
Diffusor material: PMMA
Diffuser finish: Opal
Light Source Energy Class: D
Light Source Code: L00078
IP: 20
Power max.(W): 18
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Maximum driver info: 350mA CC
Lumens max: 1400lm
Colour temperature: 3000K
CRI: >80
Total height: 100
Length: 330
Depth: 330
Total diameter: 330
GROSOR MAXIMO TECHO mm: 15
MEDIDA DE CORTE: ø305
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 145
Individual box width (MM): 395
Length individual box (MM): 390
Volume Box Ind. Trawl: 0.214926
Gross weight of box Ind. Trawl: 3.18
PCS: 48
Net weight consolidated item: 2.44