Publish your products
AMI White ceiling lamp

AMI White ceiling lamp

White ceiling light with LED technology. AMI is a luminaire with a timeless style although it has a 15W 2700K light source (included) that provides uniform light ideal for living rooms or busy areas.
Specification
  • Reference: 63397

    Catalogue: Iluminación

    EAN: 8421776087842

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1076504

    Fixing: Wall

    Series: 17012

    Diffusor material: PC

    Diffuser finish: Opal

    Light Source Energy Class: D

    Light Source Code: L00088

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1200lm

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: >80

    Total height: 60

    Length: 280

    Depth: 280

    Total diameter: 285

    Additional rods included in the box: No

    Unit box per Master box: 10

    Individual box height (MM): 65

    Individual box width (MM): 340

    Length individual box (MM): 340

    Volume Box Ind. Trawl: 0.007514

    Gross weight of box Ind. Trawl: 0,804

    PCS: 90

    Net weight consolidated item: 0,524

Technical specification
  • Unique ref.63397_-_AMI-White-ceiling-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)524
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit