Publish your products
VENICE 5L Cobalt blue pendant lamp

VENICE 5L Cobalt blue pendant lamp

VENICE is a pendant light designed by Adolfo Abejón, adaptable and timeless. This luminaire is ideal for creating a cozy atmosphere in any space, VENICE is a perfect alternative for interior lighting. The lampshade is made of ceramic and is made by hand in a workshop in Barcelona, ​​and its installation is quick and easy. You can also find it in black, pink, white and striped finishes. Version with multiple 5-light ceiling rose.
Specification
  • Reference: 64255-115-5L

    Catalogue: Iluminación

    EAN: 8421776326378

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 6437

    Body material: Steel

    Screen material: Ceramic

    Body finish: Black

    Screen finish: Blue

    Blade finish: Blue

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 5

    Voltage: 100V-240V

    Canopy diameter: 273

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.110125

    Gross weight of box Ind. Trawl: 11.544

    Net weight consolidated item: 10.062

Technical specification
  • Unique ref.64255-115-5L_-_VENICE-5L-Cobalt-blue-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryCeramics
  • Weight Net (Kg)10.062
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit