Reference: 64281
Catalogue: Iluminación
EAN: 8421776325715
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1494818
Fixing: Wall
Serie: 6439
Body material: Aluminium
Body finish: White
Light Source Energy Class: E
Light Source Code: L00306
IP: 20
Type: II
Power max (W): 40
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 2441.5lm
Voltage: 220V-240V
Colour temperature (K): 2700K
CRI: >90
Total height: 93
Total diameter: 600
Accessories included in the box: KIT DE FIJACION
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.067518
Gross weight of box Ind. Trawl: 4.46
Net weight consolidated item: 2.49