Reference: 64306-01
Catalogue: Iluminación
EAN: 8421776235366
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 6433
Screen material: Textile
Screen finish: White
Blade finish: White
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 215
Length: 220
Depth: 255
Base diameter: 100
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,014552
Gross weight of box Ind. Trawl: 1.31
PCS: 0
Net weight consolidated item: 1.1135