Reference: 64311-39
Catalogue: Iluminación
EAN: 8421776235656
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 6438
Screen material: Textile
Screen finish: Yellow
Blade finish: Yellow
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 485
Length: 250
Depth: 250
Base diameter: 220
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,006503
Gross weight of box Ind. Trawl: 1.89
PCS: 0
Net weight consolidated item: 1.6065