Reference: 68420
Catalogue: Iluminación
EAN: 8421776684201
Tariff Item: 9405119090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Series: 1075
Screen material: Textile
Screen finish: Beige
Blade finish: Beige
IP: 20
Power max.(W): 8W
Hertz: 50/60Hz
Light source: E14
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17461
Voltage: 100V-240V
Total height: 360
Length: 250
Depth: 180
Base diameter: 120
Additional rods included in the box: No
Unit box per Master box: 6
Individual box height (MM): 259
Individual box width (MM): 271
Length individual box (MM): 270
Volume Box Ind. Trawl: 0.018951
Gross weight of box Ind. Trawl: 1
PCS: 48
Net weight consolidated item: 1,00