Reference: 70134
Catalogue: Iluminación
EAN: 8421776118522
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000481
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1094109
Fixing: Wall
Series: 7020
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: E
Light Source Code: L00129
IP: 65
Power max.(W): 1
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 114lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
Total height: 65
Length: 105
Depth: 50
Including Flush box: Yes
Flush box dimensions : 105x66x50mm
MEDIDA DE CORTE: 105x66
Additional rods included in the box: No
Unit box per Master box: 50
Individual box height (MM): 75
Individual box width (MM): 80
Length individual box (MM): 120
Volume Box Ind. Trawl: 0.00072
Gross weight of box Ind. Trawl: 0.3
PCS: 300
Net weight consolidated item: 0.24