Reference: 70157
Catalogue: Iluminación
EAN: 8421776144385
Tariff Item: 9405411000
Clase ETIM - ETIM 9.0: EC001744
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1078308
Fixing: Wall
Series: 7017
Diffusor material: Glass
Diffuser finish: Transparent
Light Source Energy Class: F
Light Source Code: L00099
IP: 65
Power max.(W): 16
Hertz: 50/60Hz
Light source: COB LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 800lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
MAC ADAM STEP: >5 SDCM
Opening degrees: 36°
Total height: 130
Length: 100
Depth: 580
Base diameter: 95
Additional rods included in the box: No
Unit box per Master box: 6
Individual box height (MM): 548
Individual box width (MM): 140
Length individual box (MM): 120
Volume Box Ind. Trawl: 0.009206
Gross weight of box Ind. Trawl: 1.6
PCS: 72
Net weight consolidated item: 1.3