Publish your products
LOG Dark grey wall lamp

LOG Dark grey wall lamp

LOG is a wall luminaire to illuminate the garden and has directional fins that will allow you to control the lower and upper light beam. This wall light is perfect for creating light effects and achieving functional and decorative lighting.
Specification
  • Reference: 70264

    Catalogue: Iluminación

    EAN: 8421776145078

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1080067

    Fixing: Wall

    Series: 7030

    Diffusor material: PC

    Diffuser finish: Opal

    Light Source Energy Class: F

    Light Source Code: L00106

    IP: 54

    IK: 06

    Power max.(W): 9

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 600lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    MAC ADAM STEP: 5 SDCM

    Total height: 170

    Length: 130

    Depth: 90

    Additional rods included in the box: No

    Unit box per Master box: 8

    Individual box height (MM): 19

    Individual box width (MM): 92

    Length individual box (MM): 142

    Volume Box Ind. Trawl: 0.000248

    Gross weight of box Ind. Trawl: 1.27

    PCS: 288

    Net weight consolidated item: 1.0795

Technical specification
  • Unique ref.70264_-_LOG-Dark-grey-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.0795
Classification
  • BIMobject CategoryLighting - Wall Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit