Reference: 70443
Catalogue: Iluminación
EAN: 8421776356641
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000758
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1941926
Fixing: Submersible
Serie: 7195
Body material: Stainless steel 316L
Body finish: Satin Stainless
Light Source Energy Class: G
Light Source Code: L00346
IP: 68
Type: III
IK: 06
Power max (W): 3
Light source: SMD LED
Light source included: Yes
Lumens max: 196lm
Voltage: 24V DC
Colour temperature (K): 4000K
CRI: >80
Opening degrees: 30°
Sea Side Suitable: 0
Total height: 84
Length: 45
Depth: 45
Total diameter: 45
Including Flush box: Yes
MEDIDA DE CORTE: ø204
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.00741
Gross weight of box Ind. Trawl: 1.42
Net weight consolidated item: 1,36