Publish your products
BALDA 400 White special lamp

BALDA 400 White special lamp

Contemporary style portable outdoor luminaire made of opal polyethylene. It has two meters of cable.
Specification
  • Reference: 70498

    Catalogue: Iluminación

    EAN: 8421776011748

    Tariff Item: 9405114090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 1509

    Diffusor material: PEMD

    Diffuser finish: Opal

    IP: 55

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 320

    Length: 400

    Depth: 400

    Additional rods included in the box: No

    Unit box per Master box: 2

    Individual box height (MM): 332

    Individual box width (MM): 406

    Length individual box (MM): 400

    Volume Box Ind. Trawl: 0.053917

    Gross weight of box Ind. Trawl: 2.8

    PCS: 18

    Net weight consolidated item: 1.6

Technical specification
  • Unique ref.70498_-_BALDA-400-White-special-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.6
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit