Reference: 70499
Catalogue: Iluminación
EAN: 8421776011755
Tariff Item: 9405114090
Clase ETIM - ETIM 9.0: EC000301
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Floor
Series: 1509
Diffusor material: PEMD
Diffuser finish: Opal
IP: 55
Power max.(W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 400
Length: 500
Depth: 500
Additional rods included in the box: No
Unit box per Master box: 2
Individual box height (MM): 430
Individual box width (MM): 510
Length individual box (MM): 510
Volume Box Ind. Trawl: 0.111843
Gross weight of box Ind. Trawl: 3.9
PCS: 8
Net weight consolidated item: 2.5