Publish your products
TOM 220 Dark grey wall lamp

TOM 220 Dark grey wall lamp

TOM 220 is a round black wall luminaire for outdoor lighting with opal glass diffuser. This wall light is ideal for decorative lighting in gardens and terraces.
Specification
  • Reference: 70682

    Catalogue: Iluminación

    EAN: 8421776169012

    Tariff Item: 9405114090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1159180

    Fixing: Wall

    Series: 7112

    Diffusor material: PC

    Diffuser finish: Opal

    Light Source Energy Class: G

    Light Source Code: L00236

    IP: 65

    IK: 10

    Power max.(W): 11

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 600lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    MAC ADAM STEP: >5 SDCM

    Sea Sied Suitable: 1

    Total height: 220

    Length: 220

    Depth: 60

    Total diameter: 220

    Additional rods included in the box: No

    Unit box per Master box: 20

    Individual box height (MM): 230

    Individual box width (MM): 60

    Length individual box (MM): 230

    Volume Box Ind. Trawl: 0.003174

    Gross weight of box Ind. Trawl: 0.62

    PCS: 300

    Net weight consolidated item: 0.52

Technical specification
  • Unique ref.70682_-_TOM-220-Dark-grey-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.52
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit