Reference: 70722
Catalogue: Iluminación
EAN: 8421776006836
Tariff Item: 9405114090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 1366
Diffusor material: PC
Diffuser finish: Opal
IP: 65
IK: 10
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17463
Voltage: 100V-240V
Sea Sied Suitable: 1
Total height: 85
Length: 270
Depth: 270
Total diameter: 270
Additional rods included in the box: No
Unit box per Master box: 10
Individual box height (MM): 280
Individual box width (MM): 280
Length individual box (MM): 90
Volume Box Ind. Trawl: 0.007056
Gross weight of box Ind. Trawl: 0.815
PCS: 120
Net weight consolidated item: 0.716